Accelerating Innovation

1003893PT – Bluetooth Tunable PCB 2.4 GHz Embedded Antenna

Antenna Type: Internal (Off Board)
Technology: WiFi / Bluetooth / WLAN / BLE / ZIGBEE
Band: 802.11 b/g
Frequency: 2400-2485 MHz
Peak Gain: 3.3 dBi
Efficiency: 87%
Size (mm): 40.0 x 8.0 x 0.4
Weight (grams): 0.8 – 1.52
Mounting: Adhesive + Cable + Connector
Antenna P/N: 1003893PT | View P/N Nomenclature

Check Availability of Typical Part Numbers

Part Number

(Click P/N Below)
ConnectorCableAdhesiveNotes
1003893PT-AA10L0100
u.FL CompatibleDiameter: 1.13mm
Length: 100mm
Color: Black
3M468Standard Loss Cable

Looking for a different cable length or connector?

Send your inquiry: antenna.info@kyocera-avx.com


+
-
SKU: 1003893PT Category:

Description

These WLAN antennas deliver on the key needs of device designers for higher functionality and performance in smaller/thinner designs. These innovative antennas provide compelling advantages for 2.4 GHz enabled devices.

Real-World Performance and Implementation

Antennas may look alike on the outside, but the important difference is inside. Other antennas may contain simple PIFA or monopole designs that interact with their surroundings, complicating layout or changing performance with use position. These antennas utilize patented Isolated Magnetic Dipole (IMD) technology to deliver a unique size and performance combination. This antenna is also offered in FPC form under PN# 1003893FT.

For more information about KYOCERA AVX Antennas, visit our antenna portfolio or contact our technical support team.