Accelerating Innovation

A1000146 – Automotive Wi-Fi 6 & Wi-Fi 6E Stamped Metal Antenna

Antenna Type: Internal (On Board)
Technology: WiFi 6 / Bluetooth / WLAN / BLE / ZIGBEE
Band: 802.11 a/b/g/n/ac/ax
Frequency: 2400-2485 MHz / 5150-5850 MHz / 5925-7125 MHz
Peak Gain: Various Depending on Frequency (Refer to Datasheet)
Efficiency: Various Depending on Frequency (Refer to Datasheet)
Size (mm): 17.85 x 6.9 x 4.3
Weight (grams): 0.35
Mounting: SMT
Antenna P/N: A1000146
+
-
SKU: A1000146 Category:

Description

KYOCERA AVX A-Series automotive antennas deliver on the key needs of device designers for higher functionality.

KYOCERA AVX has completed rigorous testing to qualify the A-series antennas for automotive applications. Although the AEC-Q200 standard does not include antenna products, all testing has been done following applicable AEC-Q200 requirements and procedures as closely as possible. Customers must provide additional quality requirements, if any, to drive additional compliance testing.

For more information about KYOCERA AVX Antennas, visit our antenna portfolio or contact our technical support team.