Accelerating Innovation

A1001312 – Automotive Wi-Fi / Bluetooth / Zigbee Antenna

Antenna Type: Internal (On Board)
Technology: WiFi / Bluetooth / WLAN / BLE / ZIGBEE
Band: 802.11 b/g
Frequency: 2400-2485 MHz
Peak Gain: 1.88 dBi
Efficiency: 62%
Size (mm): 2.0 x 1.2 x 0.55
Weight (grams): 0.003
Mounting: SMT
Antenna P/N: A1001312
+
-
SKU: A1001312 Category:

Description

KYOCERA AVX A-Series automotive antennas deliver on the key needs of device designers for higher functionality.

KYOCERA AVX has completed rigorous testing to qualify the A series antennas for automotive applications. This antenna has been AEC-Q200 tested. Customers must provide additional quality requirements, if any, to drive additional compliance testing.

For more information about KYOCERA AVX Antennas, visit our antenna portfolio or contact our technical support team.