Accelerating Innovation

AP822604 – Automotive FR4 Embedded LTE / LPWA Antenna | Corner/Side Ground (Mirrored to AP822603)

Antenna Type:Internal (On Board)
Technology:2G / 3G / 4G, Cellular, LTE, LTE-M, NB-IoT
Band:LTE B1, LTE B2, LTE B3, LTE B4, LTE B5, LTE B6, LTE B7, LTE B8, LTE B9, LTE B10, LTE B12, LTE B13, LTE B14, LTE B15, LTE B16, LTE B17, LTE B18, LTE B19, LTE B20, LTE B23, LTE B25, LTE B26, LTE B27, LTE B28, LTE B29, LTE B30, LTE B39, LTE B40, LTE B41, LTE B53, LTE B65, LTE B66, LTE B67, LTE B68, LTE B69, LTE B85
Frequency:698 – 960 MHz, 1710 – 2700 MHz
Peak Gain:698-960MHz = 1.9 dBi
1710-2170MHz = 2.05 dBi
2500-2700MHz = 2.2 dBi
Efficiency:698-960MHz = 59%
1710-2170MHz = 59%
2500-2700MHz = 39%
Size (mm):49.60 x 8.0 x 3.2
Weight (grams):2.6
Mounting:SMT
Antenna P/N:AP822604
SKU: AP822604 Category:

Description

KYOCERA AVX A-Series automotive antennas deliver on the key needs of device designers for higher functionality. KYOCERA AVX has completed rigorous testing to qualify the A-series antennas for automotive applications. Although the AEC-Q200 standard does not include antenna products, all testing has been done following applicable AEC-Q200 requirements and procedures as closely as possible. Customers must provide additional quality requirements, if any, to drive additional compliance testing.

For more information about KYOCERA AVX Antennas, visit our antenna portfolio or contact our technical support team.