Accelerating Innovation

A9005868-01 – Automotive 2.4 GHz Corner Chip Antenna Evaluation Board

Antenna Type: Evaluation Board
Technology: Wi-Fi, BLE, Bluetooth, Matter, Zigbee
Band: 802.11 a/b/g/n/ac/ax
Frequency: 2400-2485MHz
Peak Gain: 4.0dBi
Average Efficiency: 62%
Size (mm): 52.0 x 10.0
Mounting: Connector
Evaluation Board P/N: A9005868-01
Associated Antenna P/N: A9005868
+
-
SKU: A9005868-01 Category:

Description

KYOCERA AVX chip antenna designed for corner placement on PCB exhibits high efficiency for 2.4 GHz applications. It delivers the key needs to the device engineers for higher functionality and better performance in smaller and thinner designs.
For support integrating, optimizing and testing this antenna in your device or custom designs, contact our Customer Support Team.

For more information about KYOCERA AVX Antennas, visit our antenna portfolio or contact our technical support team.