Accelerating Innovation

A9005868 – Automotive 2.4 GHz Corner Chip Antenna

Antenna Type: Internal (On Board)
Technology: Wi-Fi, BLE, Bluetooth, Matter, Zigbee
Band: 802.11 a/b/g/n/ac/ax
Frequency: 2400-2485MHz
Peak Gain: 4.0dBi
Average Efficiency: 62%
Size (mm): 1.00 x 0.58 x 0.35
Weight (grams): 0.0009
Mounting: SMT
Antenna P/N: A9005868
Evaluation Board P/N: A9005868-01
+
-
SKU: A9005868 Category:

Description

KYOCERA AVX chip antenna designed for corner placement on PCB exhibits high efficiency for 2.4 GHz applications. It delivers the key needs to the device engineers for higher functionality and better performance in smaller and thinner designs.
For support integrating, optimizing and testing this antenna in your device or custom designs, contact our Customer Support Team.

For more information about KYOCERA AVX Antennas, visit our antenna portfolio or contact our technical support team.