Accelerating Innovation

A9002137 – Ultra-Small Automotive GPS / GLONASS / Beidou / Galileo Chip Antenna

Antenna Type: Internal (On Board)
Technology: GPS / GLONASS / BEIDOU / GALILEO
Band: L1 / G1 / B1 / E1
Frequency: 1559-1563 MHz / 1575 MHz / 1559-1591 MHz / 1593-1610 MHz
Peak Gain: Various Depending on Frequency – Refer to Datasheet
Average Efficiency: Various Depending on Frequency – Refer to Datasheet
Size (mm): 1.00 x 0.55 x 0.40
Weight (grams): < 0.001
Mounting: SMT
Antenna P/N: A9002137
+
-
SKU: A9002137 Category:

Description

KYOCERA AVX A-Series automotive antennas deliver on the key needs of device designers for higher functionality. KYOCERA AVX has completed rigorous testing to qualify the A-series
antennas for automotive applications. Although the AEC-Q200 standard does not include antenna products, all testing has been done following applicable AEC-Q200 requirements and procedures as closely as possible. Customers must provide additional quality requirements, if any, to drive additional compliance testing.

For more information about KYOCERA AVX Antennas, visit our antenna portfolio or contact our technical support team.