Accelerating Innovation

A9001978 – Automotive Ultra-Small Bluetooth Chip Antenna

Antenna Type: Internal (On Board)
Technology: BLE, Bluetooth
Frequency: 2400-2485MHz
Peak Gain: 3.45dBi
Average Efficiency: 68%
Size (mm): 1.00 x 0.55 x 0.40
Weight (grams): 0.003
Mounting: SMT
Antenna P/N: A9001978
+
-
SKU: A9001978 Category:

Description

KYOCERA AVX A-Series automotive antennas deliver on the key needs of device designers for higher functionality. KYOCERA AVX has completed rigorous testing to qualify the A series antennas for automotive applications. This antenna has been AEC-Q200 tested. Customers must provide additional quality requirements, if any, to drive additional compliance testing. The A9001978 is offered with dual band Wi-Fi functionality, single band 2.4 GHz, or UWB 6.0 GHz – 8.5 GHz.

For more information about KYOCERA AVX Antennas, visit our antenna portfolio or contact our technical support team.