Accelerating Innovation

A1001312 – Automotive UWB Ceramic Antenna

Antenna Type: Internal (On Board)
Technology: UWB
Band: 802.11 b/g
Frequency: 6.0-8.5 GHz
Peak Gain: 4.8 dBi
Efficiency: 84%
Size (mm): 2.0 x 1.2 x 0.55
Weight (grams): 0.003
Mounting: SMT
Antenna P/N: A1001312
+
-
SKU: A1001312-B Category:

Description

KYOCERA AVX A-Series automotive antennas deliver on the key needs of device designers for higher functionality.

KYOCERA AVX has completed rigorous testing to qualify the A series antennas for automotive applications. This antenna has been AEC-Q200 tested. Customers must provide additional quality requirements, if any, to drive additional compliance testing.

For more information about KYOCERA AVX Antennas, visit our antenna portfolio or contact our technical support team.