Accelerating Innovation

A1000146 – Automotive CBRS/n78 Stamped Metal Antenna

Antenna Type: Internal (On Board)
Technology: 5G / Sub-6 GHz / CBRS
Band: NR78
Frequency: 3.3-3.8 GHz
Peak Gain: 4.21 dBi
Efficiency: 76%
Size (mm): 17.85 x 6.9 x 4.3
Weight (grams): 0.35
Mounting: SMT
Antenna P/N: A1000146
+
-
SKU: A1000146-B Category:

Description

KYOCERA AVX A-Series automotive antennas deliver on the key needs of device designers for higher functionality.

KYOCERA AVX has completed rigorous testing to qualify the A-series antennas for automotive applications. Although the AEC-Q200 standard does not include antenna products, all testing has been done following applicable AEC-Q200 requirements and procedures as closely as possible. Customers must provide additional quality requirements, if any, to drive additional compliance testing.

For more information about KYOCERA AVX Antennas, visit our antenna portfolio or contact our technical support team.