Accelerating Innovation

9005812 – UWB Ceramic Chip Antenna

Antenna Type: Internal (On Board)
Technology: UWB
Frequency: 6000-8500MHz
Peak Gain: 4.9dBi
Average Efficiency: 58%
Size (mm): 1.00 x 0.58 x 0.35
Weight (grams): TBD
Mounting: SMT
Antenna P/N: 9005812
SKU: 9005812 Category:

Description

KYOCERA AVX series of chip antennas deliver on the key needs of device designers for higher functionality and performance in smaller/thinner designs.

This antenna designed for UWB applications exhibits the high efficiency in a small footprint and delivers the key needs to the device engineers for the higher functionality and better performance in a smaller and thinner designs. For further optimization to custom design and for support to integrate and test this antenna performance in your device, contact our Customer Support Team.

For more information about KYOCERA AVX Antennas, visit our antenna portfolio or contact our technical support team.