Accelerating Innovation

90033347 – UWB Patch Antenna (Channel 9)

Antenna Type: Internal (On Board)
Technology: UWB
Frequency: 7750 – 8250 MHz
Peak Gain: 6.2 dBi
Efficiency: 58%
Size (mm): 25.0 x 25.0 x 2.86
Weight (grams): 0.53
Mounting: Pin + Adhesive
Antenna P/N: 9003347
Evaluation Board P/N: 9003347-01
+
-
SKU: 9003347 Category:

Description

KYOCERA AVX series of Ceramic Patch Antennas deliver on the key needs of device designers for higher functionality and performance.

The 9003347 patch antenna has small form factor. It is very directional with a peak gain of 6.2 dBi.

Suitable for longer communication range with its strong signal transmission and reception. This UWB patch is ideal for tracking, precise indoor positioning and for secure access control.

For more information about KYOCERA AVX Antennas, visit our antenna portfolio or contact our technical support team.