Accelerating Innovation

9003330 – S-Band Patch Antenna (RX)

Antenna Type: Internal (On Board)
Technology: NTN
Band: S-Band
Frequency: 2170-2200 MHz
Peak Gain: 4.8 dBi
Efficiency: 71%
Size (mm): 18.0 x 18.0 x 4.0
Weight (grams): 6.0
Mounting: Pin + Adhesive
Antenna P/N: 9003330
+
-
SKU: 9003330 Category:

Description

KYOCERA AVX series of Patch Antennas deliver on the key needs of device designers for higher functionality and performance. These innovative antennas provide compelling advantages for satellite IoT applications in the S-Band.

The patch antenna 9003330 covers the RX frequencies (2170-2200 MHz). This antenna provides high performance thanks to it’s high peak gain and circular polarization characteristics.

For more information about KYOCERA AVX Antennas, visit our antenna portfolio or contact our technical support team.