Accelerating Innovation

9003276 – GNSS SMD Patch Antenna

Antenna Type:Internal (On Board)
Technology:GNSS
Band:L1 / G1 / B1 / E1
Frequency:1560-1610 MHz
Peak Gain:4.4 dBi
Average Efficiency:76%
Size (mm):25.0 x 25.0 x 4.0
Weight (grams):9.0
Mounting:SMT
Antenna P/N:9003276
SKU: 9003276 Category:

Description

KYOCERA AVX series of SMD Patch Antennas deliver on the key needs of device designers for higher functionality and performance in M2M designs. These innovative antennas provide compelling advantages for GPS enabled M2M applications such as vehicle tracking.
9003276 is an SMT patch that covers GNSS bands E1, L1, B1, G1. It provides high performance thanks to its 76% efficiency.

For more information about KYOCERA AVX Antennas, visit our antenna portfolio or contact our technical support team.