Accelerating Innovation

9003160 – GPS Ceramic Patch Antenna

Antenna Type: Internal (On Board)
Technology: GPS
Band: L1
Frequency: 1575 MHz
Gain @ Zenith: 1.0 dBic
Size (mm): 18.4 x 18.4 x 2.0
Weight (grams): 3.3
Mounting: Adhesive Tape & Solder Pin
Antenna P/N: 9003160
SKU: 9003160 Category:

Description

KYOCERA AVX series of GPS Ceramic Patch Antennas deliver on the key needs of device designers for higher functionality and performance in M2M designs. These innovative antennas provide compelling advantages for GPS enabled M2M applications such as vehicle tracking.

Best in Class Performance

Circularly Polarized patch antennas are designed to maintain high efficiency in a variety of device configurations. Minimal ground clearance and component “keep out” area. High selectivity eliminates the need for additional filters and frees up board space.