Accelerating Innovation

9003069F0 – 5G/4G FPC Antenna

Antenna Type: Internal (Off Board)
Technology: 2G / 3G / 4G / 5G / Cellular / LTE / LTE-M / NB-IoT / Sub-6 GHz / SigFox / LoRa / LPWA
Frequency: 617-960 MHz / 1400-2690 MHz / 3300-5000 MHz
Peak Gain: 2.5 dBi – 6.0 dBi (Depending on Frequency)
Average Efficiency: 35-61% (Depending on Frequency)
Size (mm): 102.0 x 14.5 x 0.14
Weight (grams): 1.3
Mounting: Adhesive + Cable + Connector
Antenna P/N: 9003069F0 | View P/N Nomenclature
Check Availability of Typical Part Numbers
Part Number

(Click P/N Below)
ConnectorCable Length (mm)
9003069F0-AA10L0100MHF (U.FL compatible)100
9003069F0-AA10L0150MHF (U.FL compatible)150
9003069F0-AA10L0200MHF (U.FL compatible)200
9003069F0-AA10L0250MHF (U.FL compatible)250
9003069F0-AA10L0300MHF (U.FL compatible)300
9003069F0-AA10L0400MHF (U.FL compatible)400
9003069F0-AC10L0100MHF4L100
9003069F0-AC10L0150MHF4L150
9003069F0-AC10L0200MHF4L200
9003069F0-AC10L0250MHF4L250
9003069F0-AC10L0300MHF4L300
9003069F0-AC10L0400MHF4L400

Looking for a different cable length or connector?

Send your inquiry: antenna.info@kyocera-avx.com

+
-
SKU: 9003069F0 Category:

Description

The KYOCERA AVX 9003069F0 antenna is a flexible embedded antenna optimized to cover the high band MIMO bands for 5G NR modules. It delivers on the key needs of device designers for higher functionality and better performance in a small form factor, helping optimize the 4×4 MIMO system for 5G sub-6GHz applications.

It is designed for flexible mounting on the underside of any non-metallic housing with a cable and connector for easy installation. The flexibility and adhesive backing make it easy to mount in unique and custom enclosures, while enabling an environmentally sealed enclosure and protection from tampering or accidental antenna damage.

These innovative antenna provides compelling advantages for 5G NR enabled devices such as having a cable connection to the PCB allowing for a flexible placement offered with MHF or MHF4 compatible connectors.

For more information about KYOCERA AVX Antennas, visit our antenna portfolio or contact our technical support team.