Accelerating Innovation

9002305L0-L01K | UWB LDS Antenna – Tulip

Antenna Type: Internal (On Board)
Technology: UWB
Frequency: 6000-8500MHz
Peak Gain: 4.3dBi
Average Efficiency: 61%
Size (mm): 6.40 x 6.40 x 5.58
Weight (grams): 0.13
Mounting: SMT
Antenna P/N: 9002305L0-L01K
Evaluation Board P/N: 9002305L0-L01-04
+
-
SKU: 9002305L0-L01K Category:

Description

KYOCERA AVXs’ 9002305L0-L01K is an innovative – one of its kind on-board UWB antenna optimized for applications spanning 6.0 – 8.5 GHz. This antenna is manufactured using Laser Direct Structuring (LDS) technology. The LDS technology is a revolutionary approach offering a streamlined and efficient process for creating complex 3D circuits on a myriad of substrates. LDS technology is ideal when more curves are needed or less 3D volume is available.

This innovative antenna is characterized by its phase stability that remains the same in all directions around the antenna.

For more information about KYOCERA AVX Antennas, visit our antenna portfolio or contact our technical support team.