Accelerating Innovation

9002225L0-L01-14D | Iridium LDS Cap Antenna – Evaluation Board

Antenna Type: Evaluation Board
Technology: GNSS / Iridium
Frequency: 1559-1610 MHz, 1616 – 1626.5 MHz
Peak Gain: 1559-1610 MHz = 2 dBi
1616 – 1626.5 MHz = 2.2 dBi
Average Efficiency: 1559-1610 MHz = 59%
1616 – 1626.5 MHz = 62%
Size (mm): 70.0 x 70.0 x 32.5
Mounting: Connector
Evaluation Board P/N: 9002225L0-L01-14D
Associated Antenna P/N: 9002225L0-L01
SKU: 9002225L0-L01-14D Category:

Description

KYOCERA AVX’s 9002225L0-L01 is an innovative – one of its kind-on-board antenna with circular polarization for satellite applications. This antenna is manufactured using Laser Direct Structuring (LDS) technology. The LDS technology is a revolutionary approach offering a streamlined and efficient process for creating complex 3D antenna designs on a myriad of substrates.

Among the benefits of this solution are the low weight, wide bandwidth and high gain. LDS technology is ideal when more curves are needed or less 3D volume is available.

For more information about KYOCERA AVX Antennas, visit our antenna portfolio or contact our technical support team.