Accelerating Innovation

9002137 – Ultra-Small GNSS L1 / L2 / L5 / L6 Chip Antenna

Antenna Type: Internal (On Board)
Technology: GNSS
Band: L1 / L2 / L5 / L6
Frequency: 1575.2 MHz / 1227.6 MHz / 1176.45 MHz
Peak Gain: Various Depending on Frequency – Refer to Datasheet
Average Efficiency: Various Depending on Frequency – Refer to Datasheet
Size (mm): 1.00 x 0.55 x 0.40
Weight (grams): < 0.001
Mounting: SMT
Antenna P/N: 9002137
Evaluation Board P/N: 9002137-06
+
-
SKU: 9002137 Category:

Description

KYOCERA AVX series of chip antennas deliver on the key needs of device designers for higher functionality and performance in smaller/thinner designs. These innovative antennas provide compelling advantages for GNSS-enabled handheld devices.

For more information about KYOCERA AVX Antennas, visit our antenna portfolio or contact our technical support team.