Accelerating Innovation

9001999 – SDARS Ceramic Patch Antenna

Antenna Type: Internal (On Board)
Technology: SDARS
Return Loss: < -11dB
Zenith Gain: 6.5 dBic
Size (mm): 25 x 25 x 4
Weight (grams): 8.22
Mounting: Adhesive
Antenna P/N: 9001999
SKU: 9001999 Category:

Description

KYOCERA AVX antennas deliver on the key needs of device designers for higher functionality and performance in smaller/thinner designs. This antenna is mounted using double sided adhesive and through-hole solder pin. This innovative antenna provides compelling advantages for SDARS enabled devices ideal for on roof applications.