Accelerating Innovation

9001815F0 – 5G & NB-IoT FPC Embedded Antenna

Antenna Type: Internal (Off Board)
Technology: 2G / 3G / 4G / 5G / Cellular / LTE / LTE-M / NB-IoT / Sub-6 GHz / SigFox / LoRa / LPWA
Band: LTE B1 – LTE B43
5G n1 – 5G n84
Frequency: 600-960 MHz / 1415-2690 MHz / 3400-3800 MHz / 5150-5850 MHz
Peak Gain: 2.36 dBi – 5.45 dBi (Depending on Frequency)
Average Efficiency: 40-60% (Depending on Frequency)
Size (mm): 102 x 14.5 x 0.2
Weight (grams): 1.1
Mounting: Adhesive + Cable + Connector
Antenna P/N: 9001815F0 | View P/N Nomenclature
Check Availability of Typical Part Numbers
Part Number

(Click P/N Below)
ConnectorCable Length (mm)
9001815F0-AA10L0050MHF connector50
9001815F0-AA10L0100MHF connector100
9001815F0-AA10L0150MHF connector150
9001815F0-AA10L0200MHF connector200
9001815F0-AA10L0250MHF connector250
9001815F0-AA10L0300MHF connector300
9001815F0-AA10L0400MHF connector400
9001815F0-AA10L0500MHF connector500
9001815F0-AA10L0600MHF connector600
9001815F0-AA10L1000MHF connector1000

Looking for a different cable length or connector?

Send your inquiry: antenna.info@kyocera-avx.com

SKU: 9001815F0 Category:

Description

KYOCERA AVX 5G & NB-IoT FPC 9001815F0 address the challenges facing today’s product designers. Based on a flexible substrate for easier integration, high performance and isolation characteristics, this antenna offers better connectivity. In addition, 9001815F0 supports all the worldwide cellular bands for LTE. Antenna offered in multiple cable lengths for different applications environments.