Accelerating Innovation

9001157 – GPS / GLONASS SMT Patch Antenna

Antenna Type: Internal (On Board)
Technology: GPS, GLONASS
Band: L1, G1, L1 / G1
Frequency: 1563-1587 MHz, 1593-1610MHz
Peak Gain: 1563-1587 MHz = 3.8 dBi
1593-1610MHz = 4.3 dBi
Average Efficiency: 1563-1587 MHz = 65%
1593-1610MHz = 71%
Size (mm): 18.0 x 18.0 x 4.0
Weight (grams): 6
Mounting: SMT
Antenna P/N: 9001157
+
-
SKU: 9001157 Category:

Description

KYOCERA AVX series of GPS / GLONASS SMT Patch Antennas deliver on the key needs of device designers for higher functionality and performance in embedded designs. These innovative antennas provide compelling advantages for GPS / GLONASS applications such as vehicle tracking.

Best in Class Performance

SMT patch antennas are designed to maintain high efficiency in a variety of device configurations while allowing automation during the assembly process. High selectivity eliminates the need for additional filters and frees up board space.

For more information about KYOCERA AVX Antennas, visit our antenna portfolio or contact our technical support team.