Accelerating Innovation

9001002 – GPS L1 and L2 Ceramic Patch Antenna

Antenna Type: Internal (On Board)
Technology: GPS
Band: L1, L2
Frequency: 1563-1587 MHz, 1215-1239.6 MHz
Peak Gain: L1 | 1563-1587 MHz = 4.4 dBi
L2 | 1215-1239.6 MHz = 3.8 dBi
Average Efficiency: L1 | 1563-1587 MHz = 75%
L2 | 1215-1239.6 MHz = 65%
Size (mm): 38.0 x 38.0 x 8.16
Weight (grams): 30
Mounting: Adhesive
Antenna P/N: 9001002
+
-
SKU: 9001002 Category:

Description

The KYOCERA AVX series of GPS Ceramic Patch Antennas are engineered to meet the critical requirements of device designers, delivering enhanced functionality and performance for a wide range of connected device applications. These cutting-edge antennas offer substantial benefits for L2 GPS band applications, such as precision agriculture or geodetic positioning.

For more information about KYOCERA AVX Antennas, visit our antenna portfolio or contact our technical support team.