Accelerating Innovation

9000352F0 – Wi-Fi 6E FPC Antenna for Metal Surfaces

Antenna Type: Internal (Off Board)
Technology: BLE, Bluetooth, WLAN, ZigBee, WiFi 6E
Band: 802.11 a/b/g/n/ac/ax
Frequency: 2400 – 2485 MHz, 4900 – 5850 MHz, 6000 – 7125 MHz
Peak Gain: 2400-2485 MHz = 3.2 dBi
4900-5850 MHz = 3.0 dBi
6000-7125 MHz = 2.6 dBi
Efficiency: 2400-2485 MHz = 55%
4900-5850 MHz = 59%
6000-7125 MHz = 40%
Size (mm): 31.0 x 30.5 x 0.16
Weight (grams): 1.4
Mounting: Adhesive + Cable + Connector
Antenna P/N: 9000352F0 | View P/N Nomenclature
+
-
SKU: 9000352F0 Category:

Description

KYOCERA AVX’s FPC 9000352F0 WLAN antennas deliver on the key needs of device designers for higher functionality and performance in smaller/thinner designs. These innovative antennas provide compelling advantages for 2.4 GHz, 5.0 GHz, 6.0 GHz, and 7.0 GHz enabled devices.

Real-World Performance and Implementation

The 9000352F0 is offered in many standard cable lengths ranging from 50mm up to 1000 mm. Standard connector options offered in MHF, MHFIII and MHF4L compatibility. It is designed to be placed over metal surfaces, with only 5 mm of the FPC antenna exceeding the surface.

For more information about KYOCERA AVX Antennas, visit our antenna portfolio or contact our technical support team.