Accelerating Innovation

1005392F0 – 5G/4G & Dual-band Wi-Fi FPC Embedded Combo Antenna

Antenna Type: Internal (Off-Board)
Technology: 5G/4G & WiFi
Band: 802.11 a/b/g/n/ac/ax
Frequency: 5G/4G = 617-960 MHz, 1400 – 2200 MHz, 2300 – 2690 MHz, 3300-5000 MHz
Wi-Fi FPC = 2400 – 2500 MHz & 4900 – 5850 MHz
Peak Gain: Various Depending on Frequency – Refer to Datasheet
Average Efficiency: Various Depending on Frequency – Refer to Datasheet
Size (mm): 114 x 30 x 0.2
Weight (grams): 1.23
Mounting: Adhesive + Cable + Connector
Antenna P/N: 1005392F0 | View P/N Nomenclature
Check Availability of Typical Part Numbers
Part Number

(Click P/N Below)
ConnectorCable Length (mm)
1005392F0-AA10L0600MHF connector600
1005392F0-AS40L0600SMA (male) connector600

Looking for a different cable length or connector?

Send your inquiry: antenna.info@kyocera-avx.com

SKU: 1005392F0 Category:

Description

5G/4G embedded antenna 1005392F0 addresses the challenges facing today’s product designers. Based on a flexible substrate for easier integration, high performance and isolation characteristics, this antenna offers better connectivity. In addition, 1005392F0 supports all the worldwide cellular bands for 5G/4G with backward compatibility and dual-band Wi-Fi. The 1005392F0 is offered in many standard cable lengths and it is designed to perform efficiently for long cable lengths, when the antenna is far from the ground plane.