Accelerating Innovation

1003666-02 | Wi-Fi / Bluetooth Dual Band Stamped Metal Embedded Antenna Evaluation Board

Antenna Type: Evaluation Board
Technology: WiFi / Bluetooth / WLAN / BLE / ZIGBEE
Band: 802.11 a/b/g/n/ac/ax/p
Frequency: 2400-2485 MHz / 5150-5850 MHz
Peak Gain: Various Depending on Frequency – Refer to Datasheet
Efficiency: Various Depending on Frequency – Refer to Datasheet
Size (mm): 75.0 x 75.0
Weight (grams): 0.85
Mounting: Connector
Evaluation Board P/N: 1003666-02
Associated Antenna: 1002298
SKU: 1003666-02 Category:

Description

These Stamped Metal antennas deliver on the key needs of device designers for higher functionality and performance in smaller/thinner designs. These innovative antennas provide compelling advantages for WLAN/V2X enabled devices, media players, routers, and other wireless devices.

For more information about KYOCERA AVX Antennas, visit our antenna portfolio or contact our technical support team.