Accelerating Innovation

1002232-01 – ISM & WLAN FR4 Embedded Antenna Evaluation Board

Antenna Type: Internal (On Board)
Technology: ISM / LoRa / Z-Wave / Bluetooth / BLE / Zigbee
Band: 868 / 915
Frequency: 863-928 MHz | 2400-2485 MHz
Peak Gain: ISM (Eu) = 0.51 dBi
ISM (US) = 0.21 dBi
WLAN = 1.5 dBi
Efficiency: ISM (Eu) = 63%
ISM (US) = 60%
WLAN = 59%
Size (mm): 110.0 x 50.0
Mounting: Connector
Evaluation Board P/N: 1002232-01
Associated Antenna: 1002232
+
-
SKU: 1002232-01 Category:

Description

The 1002232 FR4 antenna delivers the device designers’ key needs for higher functionality and performance in smaller/thinner designs. This innovative antenna provides compelling advantages for all ISM and WLAN enabled devices.

Unique Form Factors Support Advanced Industrial Designs

Smaller, more efficient on-board embedded antennas break through restrictive design rules and provide new freedom in component placement.

For more information about KYOCERA AVX Antennas, visit our antenna portfolio or contact our technical support team.