Accelerating Innovation

1001430 – UWB Stamped Metal Embedded Antenna (Right)

Antenna Type: Internal (On Board)
Technology: UWB
Frequency: 6.0 – 8.5GHz
Peak Gain: 4.28 dBi
Efficiency: 61.5%
Size (mm): 8.75 x 4.05 x 2.01
Weight (grams): 0.025
Mounting: SMT
Antenna P/N: 1001430
Evaluation Board: 1001430-04
+
-
SKU: 1001430 Category:

Description

The 1001430 UWB Antenna version is characterized by its corner placement on the PCB which makes it ideal for IoT Applications.

Real-World Performance and Implementation

These Stamped metal antennas are designed to produce optimal performance and 3D radiation patterns, offering increased coverage range without compromising on footprint dimensions.

Greater Flexibility

The first-in-class technology enables the advance concept designs that deliver superior performance in reception critical applications.

For more information about KYOCERA AVX Antennas, visit our antenna portfolio or contact our technical support team.