Accelerating Innovation

1001011-04 – ISM FR4 Antenna Evaluation Board

Antenna Type: Evaluation Board
Technology: ISM / LoRa / Z-Wave
Band: 868 / 915
Frequency: 863-928 MHz
Peak Gain: Various Depending on Frequency – Refer to Datasheet
Efficiency: Various Depending on Frequency – Refer to Datasheet
Size (mm): 115.0 x 26.5
Mounting: Connetor
Evaluation Board: 1001011-04
Associated Antenna: 1001011
SKU: 1001011-04 Category:

Description

Real-World Performance and Implementation

Antennas may look alike on the outside, but the important difference is inside. Other antennas may contain simple PIFA or monopole designs that interact with their surroundings, complicating layout or changing performance with use position. These antennas utilize patented Isolated Magnetic Dipole (IMD) technology to deliver a unique size and performance combination.

Greater Flexibility

The IMD technology enables the advance antenna design that delivers superior performance in reception critical applications. 1001011 is capable for off-ground and on-ground (over metal) environments. The 1001011 can also achieve ISM performance with proper layout shown on Appendix 1.

For more information about KYOCERA AVX Antennas, visit our antenna portfolio or contact our technical support team.