Accelerating Innovation

1000146-03 – CBRS / 5G NR n78 Stamped Metal Embedded Antenna Evaluation Board

Antenna Type: Evaluation Board
Technology: 5G / Sub-6 GHz / CBRS
Band: NR78
Frequency: 3.3-3.8 GHz
Peak Gain: 4.12 dBi
Efficiency: 76%
Size (mm): 100.0 x 50.0
Mounting: Connector
Evaluation Board P/N: 1000146-03
Associated Antenna P/N: 1000146
+
-
SKU: 1000146-03 Category:

Description

The Stamped Metal series of Isolated Magnetic Dipole™ (IMD) antennas deliver on the key needs of device designers for higher functionality and performance in smaller/thinner designs. These innovative antennas provide compelling advantages for full WIFI dual-band enabled handheld devices, media players and other mobile devices.

Greater Flexibility

The first-in-class IMD technology enables you to develop concept designs that are more advanced and that deliver superior performance in reception critical applications. The 1000146 can also achieve CBRS/n78 performance with proper tuning and layout shown on Appendix 1.

For more information about KYOCERA AVX Antennas, visit our antenna portfolio or contact our technical support team.