Designed for demanding, high-reliability applications, TRM Professional Series multianode tantalum capacitors meet AEC-Q200 requirements & offer capacitance values spanning 4.7–1,500µF, voltage ratings spanning 2.5–50V, & ultralow ESR values extending from 18mΩ at 100kHz
FOUNTAIN INN, S.C. (January 29, 2018) – AVX Corporation, a leading manufacturer and supplier of passive components, interconnects, sensors, and control solutions, has added a new “U” case (EIA Metric 7361-43) to its TRM Professional Series multianode, ultralow-ESR tantalum capacitors, extending the range with several new ratings designed to address the demands of an ever-expanding scope of high-reliability automotive, military, medical, aerospace, and industrial applications. These volumetrically efficient surface-mount, J-lead capacitors are now available in “U” case, “E” case (EIA Metric 7343-43), and “D” case (EIA Metric 7343-31), meet the requirements of AEC-Q200, offer a wide range of capacitance values and voltage ratings spanning 4.7–1,500µF and 2.5–50V, and achieve twice the reliability of TPM Commercial Series tantalum capacitors, which also feature the new “U” case size. The TRM Series has a base failure rate of 0.5% per 1,000 hours at 85ºC and rated voltage (VR) with 0.1Ω/V series impedance, in addition to a 25% lower DCL limit (0.0075CV), high volumetric efficiency, and ultralow ESR values as low as 18mΩ at 100kHz.
The full range of TRM Professional Series tantalum capacitors also exhibits stable electrical performance, high resistance to the thermomechanical stresses associated with PCB assembly processes, and long-lifetime operation. Additionally, the “D” case variants feature a mirrored construction that consists of two parallel anodes attached to both sides of the lead-frame, which effectively reduces ESR values by half and also results in lower ESL. These characteristics, combined with the series’ fulfillment of AEC-Q200 requirements, make TRM Series capacitors especially well suited for use in a wide range of power filtering and storage applications in harsh automotive and industrial environments.
“The new case size and extended ratings that we recently developed for our TRM Professional Series multianode, ultralow-ESR tantalum capacitors are designed to provide high-reliability solutions with high volumetric efficiency for an even broader range of the demanding automotive, military, medical, aerospace, and industrial applications that this series — which was first introduced to market in 2010 — has already long proven itself in,” said Mitch Weaver, a member of the technical staff at AVX.
TRM Professional Series tantalum capacitors are tested to MIL-STD-202 requirements to ensure robust resistance against mechanical shock and vibration, and are also thoroughly tested for resistance against surge voltage, humidity, and biased humidity. The series is rated for operating temperatures spanning -55ºC to +125ºC, and is lead-free compatible and RoHS compliant with pure tin termination, but is also available with a tin/lead (SnPb) termination. TRM Professional Series capacitors are also pick-and-place ready, shipped on 7” or 13” reels with standard lead-times.
For more information about AVX’s TRM Professional Series multianode, ultralow-ESR tantalum capacitors, please click on the product button below to access the product datasheet, applicable catalogs and brochures, technical summary and application guidelines, product safety and packaging information, part number information, relevant technical papers, and modeling software. For all other inquiries, please visit www.avx.com, email inquiry@kyocera-avx.com, like them on Facebook https://www.facebook.com/avxcorp/, follow them on Twitter https://twitter.com/avxcorp, call 864-967-2150, or write to One AVX Boulevard, Fountain Inn, S.C. 29644.