Now available in 12 variants spanning 700–4,000MHz, LP Series filters exhibit low insertion loss, extremely sharp roll-off, & excellent high-frequency performance ideally suited for wireless applications
FOUNTAIN INN, S.C. (January 24, 2018) – AVX Corporation, a leading manufacturer and supplier of passive components, sensors, controls, and interconnect solutions, has added 11 new frequencies to its 0805 high-performance, low-pass LP Series integrated thin film (ITF) SMD filters. Now available in 700, 750, 780, 942, 1000, 1250, 1800, 1900, 2400, 2900, 3500, and 4000MHz variants, the 0805 filters are compact and low-profile — measuring just 2.03 x 1.55 x 0.80mm ±0.10mm (l x w x h) — and exhibit low insertion loss and extremely sharp roll-off ideally suited for a broad range of high-frequency wireless applications including: mobile communications systems, microcell and picocell base stations, satellite TV receivers, global positioning and vehicle location systems, and wireless LANs.
“This vast expansion to our 0805 LP Series high-performance, low-pass filters, which are especially designed for the smaller and more crowded PCBs that next-generation wireless electronics depend on, will help wireless systems engineers achieve the smaller, slimmer, and more functional product designs that the market demands,” said Larry Eisenberger, principal technical marketing engineer at AVX.
LP Series filters are based on proven thin film multilayer technology, are ruggedly constructed for reliable automatic assembly, and are rated for 8W continuous power and operating and storage temperatures spanning -40°C to +85°C. Featuring characteristic impedance of 50Ω and nickel/lead-free-solder (Sn100) coated terminations compatible with automatic reflow, wave, vapor phase, and manual soldering technologies, the RoHS-compliant LP Series filters are 100% tested for electrical parameters and both visual and mechanical characteristics, and are shipped on tape and reel.
For more information about AVX’s new 0805 LP Series high-performance, low-pass ITF filters, please click button below to access the product datasheet, associated catalogs, part number information, and modeling software. For all other inquiries, please visit www.avx.com, call 864-967-2150, or write to One AVX Boulevard, Fountain Inn, S.C. 29644.