Reliability and Characterization of MLCC Decoupling Capacitors With C4 Interconnections
Written By:
Donald Scheider | Donald Hopkins | Paul Zucco | Edward Moszczynski | Michael Griffin | Mark Takacs
IBM Microelectronics Division
Hudson Valley Research Park
1580 Rte. 52, Hopewell Jct., NY 12533
John Galvagni
AVX Corporation
2200 AVX Drive
Myrtle Beach, SC 29577
Abstract:
Multilayer ceramic (MLC) capacitors are composite structures made of alternating layers of ceramic (dielectric material) and metal (electrodes). The dielectric material is barium titanate-based ceramic and the electrodes are made of platinum. C4 (controlled collapse chip connections) technology [1] is used to provide multiple attachment points to substrates. A high dielectric constant of barium titanatebased ceramic helps to achieve a large capacitance/size ratio. The capacitance ranges from 32 nF to 100 nF in body sizes up to 1.85 x 1.6 x 0.85 mm. In this paper, we cover design, reliability and electrical characterization of capacitors with C4 interconnections. Reliability stress tests performed during qualification were designed to cover a wide range of field applications and included stress tests such as liquid to liquid thermal shock, moisture resistance and thermal cycles per Mil. Std., high temperature bias, temperature humidity bias and tensile pull. A visual inspection of parts post stress and physical analysis of unstressed parts were also performed. The parameters monitored during stress testing were: capacitance, leakage current and plate resistance. The electrical characterization measurements included effects of frequency, temperature and voltage. Inductance measurements were included based on a self-resonance technique.
DOWNLOAD TECHNICAL PAPER
Multilayer ceramic (MLC) capacitors are composite structures made of alternating layers of ceramic (dielectric material) and metal (electrodes). The dielectric material is barium titanate-based ceramic and the electrodes are made of platinum. C4 (controlled collapse chip connections) technology [1] is used to provide multiple attachment points to substrates. A high dielectric constant of barium titanatebased ceramic helps to achieve a large capacitance/size ratio. The capacitance ranges from 32 nF to 100 nF in body sizes up to 1.85 x 1.6 x 0.85 mm. In this paper, we cover design, reliability and electrical characterization of capacitors with C4 interconnections. Reliability stress tests performed during qualification were designed to cover a wide range of field applications and included stress tests such as liquid to liquid thermal shock, moisture resistance and thermal cycles per Mil. Std., high temperature bias, temperature humidity bias and tensile pull. A visual inspection of parts post stress and physical analysis of unstressed parts were also performed. The parameters monitored during stress testing were: capacitance, leakage current and plate resistance. The electrical characterization measurements included effects of frequency, temperature and voltage. Inductance measurements were included based on a self-resonance technique.