KYOCERA AVX Launches Two New Snap-In Aluminum Electrolytic Capacitor Series

The new SNA and SNL Series snap-in aluminum electrolytic capacitors are quick easy to install and deliver high-reliability, high-voltage, and high-CV performance over long lifetimes in a wide range of commercial and industrial applications with operating temperatures extending up to +105°C.

FOUNTAIN INN, S.C. (April 17, 2024) – KYOCERA AVX, a leading global manufacturer of advanced electronic components engineered to accelerate technological innovation and build a better future, released two new series of snap-in aluminum electrolytic capacitors: the SNA Series and SNL Series.

SNA and SNL Series snap-in aluminum electrolytic capacitors deliver high-reliability, high-voltage, and high-CV performance over long lifetimes. In addition, both series are lead-free compatible and RoHS compliant, rated for temperatures extending from -25°C to +105°C, and ideal for use in commercial and industrial applications including frequency converters, solar inverters, power inverters, energy storage systems, and power supplies.

  • SNA Series snap-in aluminum electrolytic capacitors also exhibit high ripple current capabilities, long lifetime performance, and endurance of 5,000 hours at 105°C. They are currently available with three rated voltages (250, 420, and 450VDC), 24 case sizes spanning 22mm x 25mm to 35mm x 50mm (D x L), and capacitance values extending from 82µF to 1,500µF ±20%.
  • SNL Series snap-in aluminum electrolytic capacitors exhibit endurance of 3,000 hours at 105°C. They are currently available with eight rated voltages (160, 200, 250, 350, 400, 450, 500, and 550VDC), 36 case sizes spanning 22mm x 20mm to 35mm x 60mm (D x L), and capacitance values extending from 68µF to 2,200µF ±20%.

“We’re excited to launch our new SNA and SNL Series snap-in aluminum electrolytic capacitors,” said Mack Cartagena, Staff Research Development Engineer, KYOCERA AVX. “Both series are well suited for use in a wide variety of commercial, industrial, and high-reliability applications and feature fully insulated cases with polarity markings that enable easy snap-in installation as well as safety vents, which provide effective overload protection.”

Lead-time for the new SNA and SNL Series snap-in aluminum electrolytic capacitors is 20–24 weeks and they are shipped in bulk packaging.

For more information about KYOCERA AVX’s new SNA and SNL Series snap-in aluminum electrolytic capacitors, please click product details button below. To order, please visit DigiKey, Mouser, Newark, TTI, Future, Arrow, and Avnet. For more information about KYOCERA AVX, please visit https://www.kyocera-avx.com/, email inquiry@kyocera-avx.com, follow them on LinkedIn, Twitter, and Instagram, like them on Facebook, call 864-967-2150, or write to One AVX Boulevard, Fountain Inn, S.C. 29644.