FOUNTAIN INN, S.C. (June 30, 2015) – AVX Corporation, a leading manufacturer of passive components and interconnect solutions, has introduced a new series of wet tantalum capacitors designed for use at 200°C, many of which are capable of up to 2,000 hours of operation with applicable derating. Featuring a high capacitance cathode system that enables high CV performance in standard DSCC case sizes spanning T1 – T4, the new TWA-Y Series delivers high reliability, high temperature, and long lifetime performance, and exhibits stable electrical parameters over temperature (-55°C to +200°C). Hermetically sealed in a welded tantalum can and header assembly, TWA-Y Series capacitors satisfy the harsh mechanical shock and high frequency vibration requirements for both MIL-PRF-39006 and MIL-STD-202, making them ideal for use in high temperature avionics, industrial, down-hole, and military applications.
“Exhibiting high reliability and high capacitance performance at 200°C, with endurance ratings up to 2,000 hours, the new TWA-Y Series hermetically sealed wet electrolytic tantalum capacitors provide design engineers with an extended range of temperatures and CV values, enabling a range of new, next-generation electronics for harsh environment applications,” said Allen Mayar, product marketing manager at AVX.
Manufactured in accordance with CECC 30 202-01 (EN 130202), the TWA-Y Series is currently rated for capacitance values spanning 150 – 1,000µF with a ±10% or ±20% capacitance tolerance, voltages spanning 50 – 125V, and temperatures spanning -55°C to +200°C; however, several additional capacitance and voltage ratings are in active development. Supplied with either SnPb 60/40 or lead free compatible and RoHS compliant matte tin terminations in a tray pack, lead time for the series is 10 – 14 weeks.
For more information about AVX’s TWA-Y Series wet electrolytic tantalum capacitors designed for use at 200°C, please visit here to access the datasheet.
For more information about AVX, please visit www.avx.com, call 864-967-2150, or write to One AVX Boulevard, Fountain Inn, S.C. 29644.