KYOCERA AVX offers a variety of engineering tools to assist our customers and reduce design cycle time. SpiMLCC (formerly known as SpiCAP) is a web-version online engineering tool that defines the frequency response and voltage coefficient for KYOCERA AVX ceramic chip capacitors. SpiCALCI is an engineering tool that calculates performance characteristics and parameters for Switch Mode Power Supply capacitors.
SpiMLCC (Web Based – Multi-Layer Ceramic Capacitors Tool)
SpiMLCC is an online engineering tool that defines the frequency response and voltage coefficient for KYOCERA AVX ceramic chip capacitors. Main features include data about capacitor and interactive charts of Capacitance, ESR, BIAS, Ripple Current, DB Bias and Temperature.


SpiCALCI 10.0
SpiCALCI is an engineering tool that calculates performance characteristics and parameters for Switch Mode Power Supply capacitors.
For PC compatibles only.
For PC compatibles only.
-
New features and additions:
- ST10, RT10, and SMX 25V rated parts
- Voltage Range: 25V to 5k
- Displays VHT (X7R) Dielectric on high temp parts
- SV Series with N1500 dielectric
- SXP Series 1500V, 2000V, and 3000V
- MIL-PRF-49470 T Level BP (COG /NPO) PS01 and PS02 style; case sizes 3,4,5; 100V,200V, and 500V
- MIL-PRF-49470 T Level BX (X7R) 25V PS01 style case sizes 1-6
- Part selection process is enhanced to make it easier to select a valid part
- Product Photos added for better visual aid
- Option of viewing and saving the output information that is used to generate the different graphs
- Software is now packaged for easy install on Microsoft® Windows® 64 or 32 bit operating systems