u-blox Reference Designs
Check out u-blox reference designs, download the layout, and accelerate your wireless device’s time-to-market.
B37 Antenna Tuning Blueprint
Integration board with u-blox cellular modules
supporting dynamic antenna tuning functionality
B36 Vehicle Tracking Blueprint
Integration board with u-blox cellular,
positioning and short-range modules
u-blox Antenna Reference Tables
The antennas listed below on the reference table are compatible with the u-blox modules outlined. Please check our reference table below to see which are most suitable for your device.
Cellular
Module PN / Series | SARA-R5 | SARA-R4 | SARA-N310 | LARA-R6 | LENA-R8 | LARA-L6 |
---|---|---|---|---|---|---|
Technology | LTE-M/NB-IoT *SARA-R510M8S has GNSS ant. interface | LTE-M/NB-IoT *SARA-R422M10S has GNSS ant. interface | NB-IoT | LTE Cat-1 + 3G/2G | LTE CAT-1bis/2G *LENA-R8001M10 has GNSS ant. interface | LTE CAT-4/3G/2G |
Antenna PN | ||||||
1002089 | ||||||
1002289 | ||||||
1002292 | ||||||
1002436 | ||||||
1004112 | ||||||
1004795 | ||||||
1005595 | ||||||
1005392F0 | ||||||
1005460F0 | ||||||
9001815F0 | ||||||
9003069F0 | ||||||
P622301 | ||||||
P822601 | ||||||
P822603 | ||||||
X1005243 | ||||||
X1005246 | ||||||
X1005249 | ||||||
X1005619 | ||||||
X9001248 | ||||||
1001011 | ||||||
1002649 | ||||||
1004259 | ||||||
1004322 | ||||||
1004627 | ||||||
9000440 | ||||||
9001157 | ||||||
9002137 | ||||||
M830120 | ||||||
X1005247 |
Horizontal Scroll Available
Short Range
Module PN / Series | NINA-B4 | NORA-B1 | NINA-W13 | NORA-W10 | NINA-W15 | MAYA-W1 | MAYA-W2 | JODY-W3 |
---|---|---|---|---|---|---|---|---|
Technology | BLE 5.1 | BLE 5.2 / BLE 5.3 | Wi-Fi 802.11b/g/n | Wi-Fi 4 + BLE 5.0 | Wi-Fi 802.11b/g/n + Dual mode BT/BLE 4.2 | Wi-Fi 4+ BLE 5.2 | Wi-Fi 6 + BLE 5.2 | Wi-Fi 6 + BLE 5.3 |
Antenna PN | ||||||||
1000146 | ||||||||
1001013 | ||||||||
1001312 | ||||||||
1005801 | ||||||||
9001978 | ||||||||
1001435M0 | ||||||||
1001932FT | ||||||||
1001932PT | ||||||||
9000352F0 | ||||||||
M310220 | ||||||||
M830320 | ||||||||
M830520 | ||||||||
W1 Family | ||||||||
W3 Family | ||||||||
W3P42X8W04 | ||||||||
X1005323 | ||||||||
X9000294 | ||||||||
X9001091 | ||||||||
X9001748 | ||||||||
X9001958 | ||||||||
X1005800 |
Horizontal Scroll Available
Need Support?
Do you require additional information or have a question about the content on this page? Please click button below to contact our technical team!