The new Antenna Band Switching Evaluation Board is engineered to reduce the number of device design iterations, improve accuracy, and hasten product time-to-market for an expansive range of low- and high-frequency RF applications in the consumer electronics, IoT, industrial, medical, embedded systems, and utility markets. FOUNTAIN INN, S.C. (January 5, 2022) – KYOCERA AVX, a leading global manufacturer of advanced electronic components engineered to accelerate technological innovation and build a better future, is launching the industry’s first evaluation board for testing antenna band switching performance at CES 2022 in Las Vegas. The new Antenna Band Switching Evaluation Board (1004795-EC646-01) is comprised of standard products including an embedded, universal broadband, FR4 LTE/LPWA antenna (1004795), an Ether Switch & Tune™ chipset (EC646)
Products – Whats New
The new X9001748 Series antennas ease implementation, hasten time-to-market, and deliver high-gain, high-efficiency, and high-reliability performance optimized for low- and high-band indoor and outdoor applications spanning routers, gateways, and access points to smart homes and telematics. FOUNTAIN INN, S.C. (September 23, 2021) – KYOCERA AVX Components Corporation, a leading manufacturer and supplier of advanced electronic components and interconnect, sensor, control, and antenna solutions, released a new series of IP67-rated, external, dual-band Wi-Fi antennas optimized for 2.4GHz and 5GHz applications. The new X9001748 Series external, dual-band Wi-Fi antennas have a standardized, ready-to-use, RoHS-compliant design with IP67 sealing for reliable outdoor operation and provide high-gain, high-efficiency, and high-reliability performance in low- and high-band applications with a variety of device configurations and frequencies
Rated for operating temperatures up to 150°C at category voltage, the new TCO Series capacitors meet AEC-Q200 requirements, exhibit low DCL and a benign failure mode, and are ideal for use in low- and medium-power automotive, industrial, and telecommunications applications. FOUNTAIN INN, S.C. (September 16, 2021) – AVX Corporation, a leading manufacturer and supplier of advanced electronic components and interconnect, sensor, control, and antenna solutions, released the new TCO Series high-temperature, automotive-grade polymer chip capacitors, which are rated for operating temperatures up to 150°C at category voltage and meet AEC-Q200 Stress Test Qualification for Passive Components requirements, which ensure stable performance at 85°C, 85% relative humidity, and rated voltage for up to 1,000 hours. Based on AVX’s field-proven TCQ Series
Adding a ninth capacitor type to AVX’s already-extensive capacitor product portfolio, these six new series of surface-mount aluminum chip capacitors feature three different electrolytic technologies, deliver high-CV, low-ESR performance in competitively compact and cost-effective form factors, and offer a whole new slate of high-endurance solutions ideal for use in a broad range of consumer and industrial electronics applications. FOUNTAIN INN, S.C. (August 3, 2021) – AVX Corporation, a leading manufacturer and supplier of advanced electronic components and interconnect, sensor, control, and antenna solutions, has released a full range of aluminum capacitors spanning three different electrolytic technologies and six different series. This new range of surface-mount aluminum chip capacitors add a ninth capacitor type to AVX’s already-extensive capacitor product portfolio, which
Ideal for an array of SWaP-optimized, battery-powered products, the new SCP Series PrizmaCap supercapacitors have the widest operating temperature range of any available supercapacitor technology, the highest capacitance and energy density of any SFF, prismatic, EDLC >1F, and an extremely lightweight and ultralow-profile package. FOUNTAIN INN, S.C. (July 1, 2021) – AVX Corporation, a leading manufacturer and supplier of advanced electronic components and interconnect, sensor, control, and antenna solutions, has launched a superlative new series of standard and custom supercapacitors engineered to provide peak performance in an array of SWaP-optimized, battery-powered products. The new SCP Series PrizmaCap™ supercapacitors have the widest operating temperature range of any supercapacitor technology currently available on the market (-55°C to +90°C), the highest capacitance (3.5–15F)
Optimized for high-performance, ultra-broadband microwave and millimeter-wave RF applications, the new UBC 550Z, 550U, and 550L Series capacitors have a rugged and compact single-piece, surface-mount, multilayer ceramic construction and exhibit ultra-low insertion loss, excellent return loss, flat frequency response, and high repeatability. FOUNTAIN INN, S.C. (May 20th, 2021) – AVX Corporation, a leading manufacturer and supplier of advanced electronic components and interconnect, sensor, control, and antenna solutions, has released new UBC 550 Series ultra-broadband capacitors designed to deliver reliable, repeatable performance from 16KHz to 70+GHz in ultra-broadband microwave and millimeter-wave RF applications with stringent operating requirements. The new UBC 550Z, 550U, and 550L Series ultra-broadband capacitors have a rugged and compact single-piece, surface-mount, multilayer ceramic construction made of the highest
Now available in five miniature, low-profile case sizes with capacitance and voltage ratings spanning 10–470μF and 2.5–50V, AVX’s AEC-Q200-qualified TCQ Series capacitors — field-proven in a wide range of demanding applications since 2015 — also deliver double the operational life required in the AEC-Q200 specification, 2,000 hours at 125°C. FOUNTAIN INN, S.C. (March 31, 2021) – AVX Corporation, a leading manufacturer and supplier of advanced electronic components and interconnect, sensor, control, and antenna solutions, has both expanded and improved upon its AEC-Q200-qualified TCQ Series Automotive Conductive Polymer Chip Capacitors, which have been field-proven in a wide range of demanding automotive, industrial, and telecommunications applications with limited board space and challenging operating environments since 2015. The series now offers two new
The new ultraminiature SMT inductors deliver outstanding reliability & performance from 100MHz to 2.4GHz, exhibiting high Q, low DCR, tight inductance tolerances down to ±0.1nH, & guaranteed SRF up to 10GHz in applications including telecom & networking. FOUNTAIN INN, S.C. (March 29, 2021) – AVX Corporation, a leading manufacturer and supplier of advanced electronic components and interconnect, sensor, control, and antenna solutions, released a new series of ultraminiature multilayer ceramic chip inductors for high-frequency RF applications. The new LCCI Series inductors are currently available in three standard EIA chip sizes — 0201, 0402, and 0603 — with tight-tolerance physical dimensions almost exclusively in the submillimeter range and tin-plated surface-mount terminations, enabling compatibility with high-density PCBs and reflow soldering in space-
Designed to provide superior network coverage in an extensive range of cross-market wireless applications, the new ultraminiature W Series Embedded Wi-Fi Antennas are available in several standard single- & dual-band designs with PCB or FPC antenna technologies, performance-enhancing foam coatings, & various mounting options FOUNTAIN INN, S.C. (January 21, 2021) – AVX Corporation, a leading manufacturer and supplier of advanced electronic components and interconnect, sensor, control, and antenna solutions, released a new series of embedded Wi-Fi antennas designed to satisfy steadily increasing cross-market demand for smaller and thinner wireless products with superior signal sensitivity. The new W Series Embedded Wi-Fi Antennas offer a wide range of standard solutions with ultraminiature form factors, PCB or FPC antenna technologies capable of supporting
Leveraging a combination of advanced satellite and wireless communications technologies, the nine new antenna series have small, low-profile form factors ruggedized for use in a wide range of heavy-duty and harsh-environment applications and optimized for design flexibility and high-reliability, -efficiency, and -gain from 698–5,920MHz, as well as cost and time savings. FOUNTAIN INN, S.C. (December 7, 2020) – AVX Corporation, a leading manufacturer and supplier of advanced electronic components and interconnect, sensor, control, and antenna solutions, announces Ethertronics’ extensive range of high-performance, high-reliability external antennas designed to provide immediate, standardized solutions for a wide range of cross-market applications with challenging space, weight, and performance requirements. The nine antenna series offer a wide variety of small, low-profile form factors ruggedized and
The new 9155-250 Series battery connectors provide excellent electrical and mechanical performance and reliably withstand both high operating temperatures and high mating cycles in a broad range of medical, industrial, networking, and consumer electronics applications. FOUNTAIN INN, S.C. (September 21, 2020) – AVX Corporation, a leading manufacturer and supplier of advanced electronic components and interconnect, sensor, control, and antenna solutions, extended its well-proven range of board-to-board battery connectors with the addition of the new 9155-250 Series, which — like the rest of the 9155 family — delivers high-reliability electrical and mechanical connectivity in harsh, high-temperature medical, industrial, networking, and consumer electronics applications for up to 5,000 mating cycles. The new 9155-250 Series battery connectors have 3.6mm-high halogen-free, high-temperature, UL94 V-0
The embedded on-board patch antennas have a small, low-profile form factor optimized for cross-market miniaturization trends and leverage patented isolated magnetic dipole technology to outperform competing solutions, offering higher efficiency, gain, isolation, and directivity characteristics from 1.5–2.4GHz with better return loss and minimal interference. FOUNTAIN INN, S.C. (September 14, 2020) – AVX Corporation, a leading manufacturer and supplier of advanced electronic components and interconnect, sensor, control, and antenna solutions, announced its extensive portfolio of high-performance, high-efficiency patch antennas optimized to satisfy demanding connectivity and miniaturization requirements in wireless applications throughout the automotive, industrial, networking, medical, consumer electronics, energy, and transportation industries. Ethertronics’ embedded on-board patch antennas have small, low-profile form factors to achieve both reduced ground plane and keep-out area
Compatible with all major worldwide wireless carriers, the new off-the-shelf antennas have a small, low-profile FR4 form factor with patented IMD technology, reduced ground plane & keep-out area requirements, independent tuning capabilities, high efficiency, gain, & isolation, & minimal interference & provide ultra-wideband coverage from 600–2,700MHz FOUNTAIN INN, S.C. (September 8, 2020) – AVX Corporation, a leading manufacturer and supplier of advanced electronic components and interconnect, sensor, control, and antenna solutions, released a new embedded, universal broadband, LTE/LPWA antenna (1004795) as a standard, off-the-shelf solution designed for maximum versatility. Compatible with all major worldwide wireless carriers and a variety of common communications protocols, the new antennas meet steadily increasing cross-market demand for smaller and thinner antennas with high-reliability, ultra-wideband performance
The European Space Agency has qualified AVX to supply TCS Series COTS-Plus Ultra-Low-ESR Polymer Electrolytic Multianode Chip Capacitors for use in mission-critical space programs including satellites, missiles, and rovers FOUNTAIN INN, S.C. (September 1, 2020) – AVX Corporation, a leading manufacturer and supplier of advanced electronic components and interconnect, sensor, control, and antenna solutions, is the first manufacturer qualified to supply polymer electrolytic multianode capacitors for use in European Space Agency (ESA) programs. The company’s well-proven TCS Series COTS-Plus Solid Polymer Electrolytic Multianode Chip Capacitors, which are manufactured at the ESA-qualified AVX Czech Republic facility in Lanskroun, are now listed on the European Space Components Coordination (ESCC) Qualified Parts List (QPL), Detailed Specification 3012/006, as recommended by the Space Components
The new AEC-Q200-qualified F98-AJ6 Series facedown SMD capacitors deliver high capacitance, high volumetric efficiency, & critical space savings in a range of automotive electronics & feature the industry’s smallest & highest-CV 0603 tantalum capacitor rated at 10μF/10V FOUNTAIN INN, S.C. (August 27, 2020) – AVX Corporation, a leading manufacturer and supplier of advanced electronic components and interconnect, sensor, control, and antenna solutions, released a new series of high-CV resin-molded, surface-mount tantalum chip capacitors with a miniature and low-profile facedown design optimized for automotive electronics applications. The new F98-AJ6 Series capacitors are currently available in miniature 0603 and 0805 chip sizes with maximum heights of just 1.0mm and 0.80±0.10mm, respectively, and feature facedown under-tab terminations designed to achieve high capacitance, high
AVX Releases New High-Temperature, Glass-Encapsulated Multilayer Varistors Rated for 150°C Operation
Designed for use in high-temperature, high-energy, & harsh-environment automotive, industrial, & oil & gas applications, the new TransGuard® Automotive VGAH Series MLVs provide bidirectional overvoltage protection & broadband EMI/RFI filtering in a single, high-reliability SMT device FOUNTAIN INN, S.C. (November 25, 2019) – AVX Corporation, a leading manufacturer and supplier of advanced electronic components and interconnect, sensor, control, and antenna solutions, released a new series of high-temperature, glass-encapsulated multilayer varistors (MLVs) that are qualified to AEC-Q200, rated for operating temperatures up to 150°C, and designed for use in a wide variety of high-energy, harsh-environment automotive underhood, industrial, and oil and gas applications. Comprised of zinc oxide (ZnO) based ceramic semiconductor devices with nonlinear, bidirectional voltage-current (V-I) characteristics similar to those