Author Archive
About: Nicholas Kovalsky
Profile:
Posts by Nicholas Kovalsky:
- AVX Releases Two New High Performance, Low Pass Harmonic Filters for High Frequency Wireless Applications (December 10, 2015 - News / Events / Press)
- AVX Wins the 2015 Passive & Electromechanical Product of the Year at the Prestigious Elektra Awards (December 4, 2015 - News / Events / Press)
- 2015 Elektra Award for Passive & Electromechanical Product of the Year (December 4, 2015 - Awards)
- AVX Releases Two New Medium Power Film Capacitor Series for DC Filtering Applications Spanning 1.5kV to 3kV (December 3, 2015 - News / Events / Press)
- AVX Releases a New Series of Medical Grade Tantalum Capacitors for Implantable & Life Support Applications (December 2, 2015 - News / Events / Press)
- AVX Launches New Corporate Website (November 16, 2015 - News / Events / Press)
- AVX Makes the Shortlist for Electronics Weekly’s 2015 Elektra Awards (November 6, 2015 - News / Events / Press)
- Accu-P® MP Series Medical Grade Thin Film Chip Capacitors (August 26, 2015 - News / Events / Press)
- COTS+ Polymer Tantalum Capacitor Series (August 7, 2015 - News / Events / Press)
- AVX Releases New Tantalum Polymer Capacitor Series With the Industry’s Highest Energy Per Volume (August 6, 2015 - News / Events / Press)
- NASA Approves AVX’s Space-Level X7R BME MLCCs (July 20, 2015 - News / Events / Press)
- High Reliability, Low DCL Tantalum SMD Capacitors (July 20, 2015 - News / Events / Press)
- Industry-Leading 250°C MLCC Series with New Case Sizes, Voltages, & Temperature Coefficients (July 20, 2015 - News / Events / Press)
- New AVX Radial CapGuard™ Varistors Provide Circuit Protection & High Frequency Noise Filtering in a Single Component (July 20, 2015 - News / Events / Press)