![PLTC](/en/wp-content/uploads/L2-product-images/PLTC-img.jpg)
Features & Benefits
- Solder Terminated LGA Precision Capacitors on Glass or Silicon Substrate
- Laser Trimmed to < 0.05pF
- LGA Trimmed in Factory to User Defined Value
Typical Applications
- MRI Coils
- Instrumentation
- Sensors
- Industrial
- Military
- Up to 500MHz Operation
The Precision Laser Trimmed Capacitor (PLTC) series provides an excellent solution for applications requiring precision tunable capacitance in a surface mount LGA package. It has been designed with stable SiON dielectric in combination with finely tunable capacitor ladder structures. In contrast to traditions mechanically trimmed capacitors, PLTCs offer extremely stable low profile (Z) design.
Datasheet / Catalogs
Datasheet / Catalogs – Click to Download
Part Number Information