Custom Resistors


CustomResistors-img
Features & Benefits
  • Resistances from 5 Ohms to 50 MOhms in as small as a 0402 case size
  • Tight tolerances to 0.1%, precision matching , high stability, and low TCR, VCR.
  • Excellent voltage and power handling capabilities
Typical Applications
  • Medical
  • Military
  • System in Package
  • RF/Communication
  • Industrial
  • Scientific

Precision resistors are a core technology that provide our customers with a unique solution to complex circuit protection, voltage regulation, instrument matching, RF impedance, low TCR and circuit miniaturization needs. Our resistors have been proven to be stable enough for everything from life-sustaining implantable to battlefield operations. PMC can provide most designs in surface mount (SMT), wire bondable, ball grid array (BGA), and land-grid array (LGA) devices. Many devices can be offered on multiple substrates including silicon, quartz, glass, alumina, and others.

[lvl-3-4-btns-custom]