![Custom Filter Plates & Assemblies](/en/wp-content/uploads/product-images/Filter-Plate-Img.jpg)
Features & Benefits
- Multi-component sizes available
- Designs may incorporate QPL or QPL equivalents or a specified reliability level
- May be manufactured to provide a hermetic barrier
Typical Applications
- Military – flight panels, defense device or apparatus
The mechanical stress and extreme temperatures a filter encounters during installation into assemblies is normally the harshest environment they will experience during the life of a system. AVX will design and fabricate filter brackets to your spec with 100% testing and burn-in using our superior solder-in style filters. Our custom designed filter bracket will reduce your yield losses, eliminate rework, reduce assembly costs, and help to minimize your inventory.
- The size is basically unlimited and determined by the quantity and style of filters selected
- Number of components/individual circuits can range from 2 to 200 filters of different styles and electrical characteristics
- Most filter plates can be manufactured to provide a hermetic barrier on one side of the assembly
- Some bracket assemblies are more cost effective and volumetrically efficient as non-hermetic assemblies where application allows
- True hermetic plates on both sides are available but only in a capacitive circuit
- Wiring harnesses or flex cables can be attached and completely tested prior to delivery
- Individual terminals may be gold plated or solder coated
- Filters plates can be tested to similar requirements as the individual filters
- AVX filter engineers can help you design and analyze the best option to meet your specific requirements
Datasheet / Catalog
Datasheet / Catalog – Click to Download
Part Number Information
Part Number Information
Contact [special-contact-link] for information on custom products.