Features & Benefits
- Even with the market declining, KYOCERA AVX still offers hundreds of part numbers across multiple styles
- We are no longer M55302 qualified, however we can supply the exact same part without the annual testing, including heavy gold plating
Typical Applications
- Military: Radar/Radio/Computer/Guidance Systems
- VME/Single Board Computers
- Industrial Process Controls
DIN is an industry standard 2-Piece Eurocard board-to-board connector system on 2.54mm pitch. Developed in the late 1970’s, it soon became an industry leading product in telecom, industrial, and military applications. At the peak, there were probably 50+ manufacturers. Very few new designs are generated today; the remaining manufacturers continue to service the legacy programs as they continue towards obsolescence.
Literature
Literature – Click to Download
Part Number Information
Part Number Information
Based on the mature level of this product, significantly reduced volumes, and declining tooling conditions, KYOCERA AVX has taken the position to support only the part numbers that have been produced in the last 3 – 5 years. Today this part number count is still in excess of 400 parts. Please contact interconnect@kyocera-avx.com if you have any questions or are searching for availability.