Description
|
Overview:
|
9296-500 Series | Poke-Home Connectors – Inverted Thru Board 18-26 AWGThe new SMT vertical through board connector allows for 18AWG to 26AWG wires to be simply stripped and inserted into the connector body at 180 degree orientation to the bottom side of the PCB with an above board height of 0.80mm. This single connector will replace existing 2-Piece WTB solutions where a header is soldered onto the PCB and a secondary crimp-to-wire receptacle assembly is plugged in. Available in 1-6 positions, each connector will accept the entire wire gauge range for either solid or stranded wires at varying current ratings supported by each wire size. Once inserted, wires can easily be removed or replaced by twisting/unscrewing or by using a small blade extraction tool. For more information about KYOCERA AVX Connectors, visit our connector portfolio or contact our technical support team. |
|
Features & Benefits:
|
Features & Benefits:
|
|
Typical Applications:
|
Typical Applications:
|