Description
KYOCERA AVX series of External Antennas deliver on the key needs of device designers for higher functionality and performance.
This external 90-degree blade antenna provides compelling advantages for 4G applications by its capability of covering frequencies from 700 to 2700 MHz. With its IP66 rating this antenna can be used for outdoor applications.
For more information about KYOCERA AVX Antennas, visit our antenna portfolio or contact our technical support team.