9140-000 Series | 2-Piece STRIPT® Crimp Contacts


Features & Benefits
  • Low profile 2-piece mating contacts
  • Compact size with 2.4mm in width and 1.2mm in height
  • Accommodate wires from 22 to 28 AWG
  • Latching feature provides high retention force under shock and vibration
  • UL approved
  • Mistake-proofing design (polarization)
Typical Applications
  • Commercial lighting
  • Home appliances
  • Consumer applications
  • Transportation lighting
  • Industrial applications
  • Product Specification: Refer to 201-01-244
  • Application Notes: Refer to 201-01-245

KYOCERA AVX continues to develop unique connectors to fill the gap in the market. The newest addition to KYOCERA AVX broadening line of wire to board solution is the Stript® 2pcs crimping contacts 9140-000 series.

The contact accommodates wire size from 22 to 28AWG and carries high current up to 8amp per contact. With its compact size with 2.4mm in width and 1.2mm in height the 9140-000 series offers a solution for customers who have space constraints.

9140-000 series has mistake-proofing design which can prevent wrong orientation assembly.

The wire retention force is up to 40N, and current rating up to 8 amp

Datasheet / Catalog
Part Number Information
Part Number Information

2-Piece STRIPT® Crimp Contacts: 9140-000 & 9141-000
» Click to View

Literature