Accelerating Innovation

ACM13-04LBxxxSAR00 – Coax Cable ø1.13mm RP-SMA to MHF-4L

Cable: RP-SMA to MHF-4L
Standard Wire Size: 32AWG – AC:500V – DC:500V
Storage Temperature: -40°C to 125°C
Operating Temperature: -40°C to 125°C
Frequency: 0.5 – 6 GHz
Packaging: PE Bag
Cable Diameter: 1.13
Connectors Orientations: RP-SMA: Straight
MHF4L: 90deg
Cable Length (mm): 30, 50, 100, 150, 200, 300
Cable P/N: ACM13-04LBxxxSAR00
SKU: ACM13-04LBxxxSAR00 Category:

Description

KYOCERA AVX series of Cables deliver on the key needs of device designers for higher functionality and performance in embedded designs. The ACM13-04LBXXXSAR00 is a cable series that connects an RP-SMA port to an MHF 4L with the least possible losses.

For more information about KYOCERA AVX Antennas, visit our antenna portfolio or contact our technical support team.