Accelerating Innovation

9003383 – ISM FPC Antenna

Antenna Type: Internal (Off Board)
Technology: ISM / LoRa
Frequency: 865 – 925 MHz
Peak Gain: Various Depending on Mounting – Refer to Datasheet
Efficiency: Various Depending on Mounting – Refer to Datasheet
Size (mm): 38.0 x 10.0 x 0.14
Weight (grams): 0.7
Mounting: Adhesive + Cable + Connector
Antenna P/N: 9003383
SKU: 9003383 Category:

Description

KYOCERA AVX’s 9003383 antenna is an embedded ISM Antenna designed with foam on the back side to minimize the detuning of the antenna on different surfaces that delivers on the key needs of today’s wireless product designers: miniaturized design and superior signal sensitivity.

Meets the ever-growing demand for smaller, thinner product designs by eliminating whip and stub antennas.

KYOCERA AVX’s global operations support an integrated network of design centers that can take projects from concept to production in less time than the competition.

For more information about KYOCERA AVX Antennas, visit our antenna portfolio or contact our technical support team.