9288-000 Series | Hermaphroditic WTW & WTB Connector


Features & Benefits
  • Supports 16 to 18 AWG, solid or stranded wires
  • Only 1 part number on the BOM (Wire-to-Wire version)
  • Simple strip and poke-home wire insertion with twist and pull wire extraction
  • Easy installation and mating locking feature
  • Operating Temperature: -40°C to +130°C
  • Storage Temperature: -40°C to +60°C
  • Voltage Rating: 600 VAC (RMS) or DC Equivalent
  • Current Rating:
    7 Amp / Contact for 16AWG
    6 Amp / Contact for 18AWG
  • Durability : Wire replacement – 3 cycles
  • Connector mate/unmate – 20 cycles
  • UL Approved
Typical Applications
  • Industrial Wire-To-Wire
  • Industrial Wire-To-Board
  • Field termination

KYOCERA AVX is expanding its product offering with the 9288-000 series of Hermaphroditic connectors. This two-piece wire-to-wire and wire-to-board solution utilizes our proven Poke-Home technology for easy wire installation in the field. Wire-to-wire termination is performed using two identical parts mating with each other, resulting in only one part number on the bill of materials. Wire-to-board connection is accomplished with the same part as with wire-to-wire but mating to an SMT version soldered to the PCB.
The 9288-000 series features plastic latches for good mechanical retention. Available from 2 to 4 positions with a wire gauge range of 16 to 18 AWG, solid or stranded wires, on a 5mm pitch. There are two housing color options (orange or white) and plating is tin over nickel.

Datasheet / Catalog
Part Number Information
Part Number Information

Hermaphroditic WTW & WTB Connector
» Click to View

3D Model | Wire-to-Board Connectors

3D Model | Wire-to-Wire Connectors