![](/en/wp-content/uploads/product-images/9159-800-Series.png)
Features & Benefits
- Unique vertical card edge solution capable of mating from both sides
- Excellent electrical and mechanical performance provides high integrity connections in harsh environments
- Small form factor, vertical card edge
- Recessed thru board PCB mounting for lower profile
- Easy installation with low mating forces
Typical Applications
- Automotive body electronics & infotainment
- Transportation
- Industrial & factory automation (sensor, light curtains…)
- Home automation
- White goods
- Product Specification: Refer to 201-01-247
- Application Notes: Refer to 201-01-248
KYOCERA AVX Interconnect continues to expand its card edge product offering with the 9159-800 series of Dual Entry Card Edge Connectors, starring our company’s field proven spring contact technology.
Kyocera AVX’s 9159-800 series of card edge connectors is a dual entry mating solution featuring a reduced pitch of 1mm with gold plated beryllium copper compression contacts. Which results in a highly reliable, small form factor, vertical card edge connector. This unique design allows connection of the mating board from either side of the board (top or bottom entry).
The 9159-800 series is available from 4 to 20 positions, rated up to 2.0A per contact, and is designed for mating PCB boards with 1.6mm thickness and gold-plated pads.
Datasheet / Catalog
Datasheet / Catalog – Click to Download
Part Number Information
Part Number Information
Literature